IESNA:LM-63-2002
[TEST]P1644799
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-730-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13468.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1467.7 1440.1 1365.1 1295.4 1269.1 1277.0 1308.6 1403.3 1571.6 1825.4 2179.2 2618.5 3001.2 3369.4 3711.3 4094.0 
4501.7 4914.7 5427.6 5920.8 6287.7 6550.7 6754.6 6795.3 6429.7 5618.3 4308.4 2164.7 756.2 259.1 147.3 100.0 59.2 
27.6 0.0 0.0 0.0 
1467.7 1437.5 1366.4 1296.7 1267.8 1275.7 1307.3 1396.7 1554.5 1818.8 2175.2 2590.8 3002.5 3381.2 3720.5 4103.2 
4518.8 4941.0 5459.2 5955.0 6319.3 6581.0 6796.7 6812.4 6482.3 5677.5 4351.8 2195.0 786.5 273.5 156.5 107.8 64.4 
31.6 0.0 0.0 0.0 
1467.7 1437.5 1374.3 1308.6 1279.6 1287.5 1315.1 1388.8 1533.5 1770.2 2100.3 2502.7 2919.6 3290.5 3657.4 4041.4 
4450.4 4917.3 5448.6 5993.1 6465.2 6782.2 7008.4 7111.0 6886.1 6169.3 4780.5 2657.9 1004.8 416.9 223.6 139.4 
85.5 55.2 18.4 0.0 0.0 
1467.7 1448.0 1392.7 1337.5 1312.5 1317.8 1340.1 1391.4 1505.8 1690.0 1968.8 2325.2 2734.2 3123.5 3515.4 3913.9 
4342.6 4809.5 5365.8 5974.7 6570.5 7111.0 7505.5 7781.7 7759.3 7224.1 6043.1 4128.2 1771.5 657.6 356.4 202.5 
119.7 78.9 32.9 0.0 0.0 
1467.7 1449.3 1408.5 1367.7 1352.0 1361.2 1387.5 1419.0 1492.7 1633.4 1821.5 2105.5 2486.9 2852.5 3262.9 
3677.1 4116.4 4616.2 5215.9 5868.2 6642.8 7376.6 8040.8 8556.3 8777.3 8556.3 7622.6 6041.8 3677.1 1430.9 
599.7 331.4 169.7 85.5 31.6 0.0 0.0 
1467.7 1454.5 1428.2 1407.2 1407.2 1430.9 1459.8 1494.0 1544.0 1634.7 1771.5 1949.0 2216.0 2564.5 2928.8 
3345.7 3836.3 4384.7 5027.8 5781.4 6624.4 7521.3 8361.7 9075.8 9542.7 9638.7 9269.1 8205.2 6265.3 3714.0 
1221.8 393.2 152.6 64.4 18.4 1.3 0.0 
1467.7 1466.4 1457.2 1454.5 1475.6 1512.4 1559.8 1620.3 1690.0 1771.5 1875.4 2006.9 2167.4 2397.5 2718.4 
3082.7 3506.2 4055.9 4717.4 5436.8 6325.8 7220.1 8173.6 9075.8 9824.1 10390.9 10796.0 10768.4 9837.3 7480.5 
4244.0 1730.7 370.9 109.2 30.2 2.6 0.0 
1467.7 1467.7 1463.8 1467.7 1492.7 1536.1 1595.3 1663.7 1739.9 1829.4 1934.6 2059.5 2213.4 2405.4 2714.5 
3077.4 3458.8 3982.3 4631.9 5388.1 6253.5 7204.4 8117.1 8977.2 9755.7 10380.4 10824.9 10897.3 10047.7 7797.5 
4438.6 2179.2 493.2 132.8 32.9 3.9 0.0 
1467.7 1474.3 1478.2 1496.6 1536.1 1591.3 1665.0 1750.5 1845.1 1958.2 2092.4 2234.4 2364.6 2531.7 2782.8 
3105.1 3431.2 3923.1 4604.3 5380.3 6241.7 7139.9 7951.4 8657.6 9324.4 9893.8 10343.6 10480.4 9676.8 7133.3 
4158.5 1900.4 635.2 178.9 48.7 7.9 0.0 
1467.7 1471.6 1486.1 1517.7 1572.9 1647.9 1733.4 1832.0 1938.5 2060.8 2201.5 2337.0 2472.5 2648.7 2902.5 
3202.4 3545.6 4066.4 4737.1 5522.3 6332.4 7108.3 7769.9 8406.4 9015.3 9519.0 9851.7 9675.5 8259.1 5544.6 
3022.2 986.4 294.6 144.7 72.3 14.5 0.0 
1467.7 1462.4 1480.9 1519.0 1579.5 1659.7 1751.8 1847.8 1941.2 2046.4 2155.5 2250.2 2367.3 2521.1 2735.5 
3011.7 3369.4 3879.7 4514.9 5177.7 5877.4 6532.3 7139.9 7842.2 8518.2 9078.4 9271.8 8534.0 6295.6 3618.0 
1488.7 380.1 114.4 47.3 18.4 7.9 0.0 
1467.7 1473.0 1491.4 1532.1 1596.6 1675.5 1763.6 1859.6 1949.0 2043.7 2139.7 2221.3 2318.6 2448.8 2651.3 
2898.6 3265.5 3741.6 4297.9 4867.3 5474.9 5920.8 6332.4 6742.7 7008.4 7149.1 6958.4 6112.8 4320.2 2371.2 
912.7 238.0 76.3 25.0 9.2 5.3 0.0 
1467.7 1463.8 1482.2 1517.7 1579.5 1654.5 1743.9 1830.7 1913.5 1999.0 2081.9 2146.3 2222.6 2343.6 2526.4 
2782.8 3103.7 3482.5 3852.1 4175.6 4449.1 4550.4 4547.8 4512.3 4378.1 4191.4 3859.9 3255.0 2229.2 1124.4 309.1 
92.1 30.2 10.5 5.3 2.6 0.0 
1467.7 1474.3 1484.8 1515.0 1567.7 1636.0 1714.9 1783.3 1854.4 1910.9 1962.2 2001.6 2018.7 1992.4 1871.4 
1672.9 1426.9 1144.2 845.6 583.9 398.5 277.5 210.4 165.7 128.9 98.6 77.6 60.5 47.3 34.2 25.0 15.8 9.2 5.3 3.9 2.6 0.0 
1467.7 1469.0 1473.0 1491.4 1537.4 1590.0 1645.2 1688.6 1697.8 1626.8 1441.4 1165.2 852.2 555.0 353.8 265.7 232.8 
211.7 190.7 168.3 146.0 126.3 106.5 90.7 76.3 60.5 47.3 38.1 28.9 21.0 14.5 9.2 6.6 5.3 2.6 2.6 0.0 
1467.7 1474.3 1470.3 1480.9 1507.2 1540.0 1542.7 1459.8 1220.5 907.4 594.4 381.4 299.9 265.7 240.7 215.7 190.7 
167.0 144.7 123.6 105.2 89.4 76.3 65.8 56.6 46.0 35.5 27.6 21.0 15.8 10.5 6.6 5.3 3.9 2.6 2.6 0.0 
1467.7 1473.0 1463.8 1462.4 1470.3 1457.2 1327.0 1014.0 686.5 439.3 345.9 311.7 274.9 242.0 209.1 181.5 153.9 128.9 
106.5 88.1 72.3 61.8 53.9 48.7 42.1 36.8 31.6 23.7 18.4 14.5 10.5 6.6 3.9 2.6 2.6 1.3 0.0 
1467.7 1462.4 1450.6 1438.8 1420.4 1309.9 1019.2 662.8 414.3 352.5 330.1 301.2 259.1 217.0 178.9 146.0 119.7 97.3 80.2 
67.1 57.9 51.3 46.0 40.8 35.5 31.6 26.3 22.4 17.1 13.2 9.2 6.6 3.9 2.6 1.3 0.0 0.0 
1467.7 1455.9 1445.3 1429.6 1378.3 1156.0 782.5 468.2 363.0 340.6 316.9 278.8 235.4 189.4 149.9 118.4 97.3 80.2 65.8 
56.6 51.3 46.0 40.8 35.5 31.6 27.6 22.4 18.4 14.5 11.8 9.2 5.3 2.6 1.3 0.0 0.0 0.0 
1467.7 1455.9 1445.3 1428.2 1354.6 1061.3 666.8 407.7 352.5 332.7 302.5 259.1 211.7 165.7 130.2 103.9 86.8 71.0 59.2 51.3 
44.7 40.8 35.5 32.9 27.6 23.7 18.4 13.2 10.5 9.2 7.9 5.3 3.9 1.3 0.0 0.0 0.0 
1467.7 1444.0 1433.5 1416.4 1323.0 986.4 605.0 386.7 345.9 323.5 288.0 243.3 196.0 148.6 117.0 94.7 78.9 65.8 55.2 46.0 
40.8 35.5 31.6 27.6 23.7 19.7 14.5 10.5 7.9 6.6 5.3 3.9 2.6 0.0 0.0 0.0 0.0 
1467.7 1440.1 1429.6 1412.5 1320.4 991.6 602.3 381.4 345.9 322.2 284.1 240.7 190.7 146.0 114.4 92.1 76.3 64.4 53.9 44.7 
39.5 34.2 30.2 26.3 22.4 18.4 13.2 9.2 6.6 6.6 5.3 3.9 2.6 0.0 0.0 0.0 0.0 
